많은 먼지, 진흙, 매우 큰 무게 등 일반차량과 비교할 수 없이 열악한 환경에서 운영되는 건설기계는 매우 큰 내구성과 견고함이 요구됩니다. NSK의 건설베어링은 첨단 기술을 바탕으로, 일반적인 베어링의 차원을 넘는 긴 수명과 높은 허용회전 수를 자랑합니다.

NSKHPS™ High Performance Standard Bearings for Industrial Machinery Spherical Roller Bearings
NSK successfully developed the NSKHPS series of spherical roller bearings, which provide a longer service life and higher limiting speeds, by employing leading-edge materials and technology in combination with years of cultivated experience and technical know-how.
Features:
1. Bearing life increased by twofold (increased dynamic load rating by 25 %).
2. Limiting speed increased by 20 %.
Features:
1. Bearing life increased by twofold (increased dynamic load rating by 25 %).
2. Limiting speed increased by 20 %.

High-Capacity Cylindrical Roller bearings EW and EM Series
By applying NSK's innovative concepts, the EM series bearing has a greater number of larger rollers than that of a conventional bearing. Furthermore, the optimally designed one-piece cage offers high rigidity and low-wear performance.
EW series bearing
Features:
1.Bearing life increased by twofold approximately
2.Noise and vibration levels reduced by 60-70%.
3.Cage strengthened by one and half to twofold.
4.Limiting speed upgraded by 10-25%.
EM series bearing
Features:
Bearing life increased by twofold approximately.
Noise and vibration levels reduced by 40-50%.
Cage strengthened dramatically.
EW series bearing
Features:
1.Bearing life increased by twofold approximately
2.Noise and vibration levels reduced by 60-70%.
3.Cage strengthened by one and half to twofold.
4.Limiting speed upgraded by 10-25%.
EM series bearing
Features:
Bearing life increased by twofold approximately.
Noise and vibration levels reduced by 40-50%.
Cage strengthened dramatically.

Large size Hi-TF Bearings
Hi-TF bearings were developed with innovative materials and heat treatment technology for increased durability under harsh conditions They combine long service life with good resistance to wear and seizure even under contaminated lubrication to achieve outstanding cost performance.

TM Series Sealed Deep Groove Ball Bearings
TM series bearings are deep groove ball bearings capable of carrying radial and axial loads in either direction The low frictional torque of these bearings enables use in high-speed applications, and feature low noise and reduced vibrations The TM series features a special seal lip structure that allows the flow of lubricant while preventing the entry of foreign matter.

Needle Roller Bearings
Needle roller bearings incorporate rollers that are three to ten times longer in length than their diameter, and exhibit a relatively large radial load capability. The M-type cage and roller assemblies for construction machinery applications contain controlled contour rollers to deliver high durability even under heavy loads or misaligned operating conditions. The resin cage and roller assemblies afford a higher load capacity than conventional machined cages by securing cage strength at higher oil temperatures using a resin cage made of nylon 46.
더 많은 제품의 카다로그는 아래 링크를 참조하십시오.
Downloads (Catalogs and CAD drawings)