산지나 사막 등과 같은 매우 열악한 현장에서 운용되는 광산 기계. 기계에 고장이 발생하는 경우, 전체생산에 큰 영향을 미치므로 광산용 기계는 매우 높은 수준의 내구성과 안정성이 요구됩니다. NSK는 최첨단 기술을 바탕으로 내구성이 우수한 베어링 제품을 생산,공급 중에 있습니다.
                                      
                                        NSKHPS™ High Performance Standard Bearings for Industrial Machinery Spherical Roller Bearings
                                          NSK successfully developed the NSKHPS series of spherical roller bearings, which provide a longer service life and higher limiting speeds, by employing leading-edge materials and technology in combination with years of cultivated experience and technical know-how.
Features:
1. Bearing life increased by twofold (increased dynamic load rating by 25 %)
2. Limiting speed increased by 20 %.
                                      Features:
1. Bearing life increased by twofold (increased dynamic load rating by 25 %)
2. Limiting speed increased by 20 %.
                                        High-Capacity Cylindrical Roller bearings EW and EM Series
                                          By applying NSK's innovative concepts, the EM series bearing has a greater number of larger rollers than that of a conventional bearing. Furthermore, the optimally designed one-piece cage offers high rigidity and low-wear performance.
EW series bearing
Features:
1. Bearing life increased by twofold approximately
2. Noise and vibration levels reduced by 60-70%.
3. Cage strengthened by one and half to twofold.
4. Limiting speed upgraded by 10-25%.
                                          EM series bearingEW series bearing
Features:
1. Bearing life increased by twofold approximately
2. Noise and vibration levels reduced by 60-70%.
3. Cage strengthened by one and half to twofold.
4. Limiting speed upgraded by 10-25%.
Features:
1. Bearing life increased by twofold approximately.
2. Noise and vibration levels reduced by 40-50%.
3. Cage strengthened dramatically.
                                      Full-Complement Cylindrical Roller Bearings for Crane Sheaves
                                        Full-complement cylindrical roller bearings for crane sheaves that are equipped with tight seals intended to prevent intrusion of foreign matters.
Features:
1. Sealing capability: With contact seals, intrusion prevention of foreign matters or water improved.
2. High capacity: Large radial and axial capacity is retained.
3. Corrosion resistance: With phosphate coating, corrosion resistance improved.
4. Grease replenishing type: It is possible to replenish grease through oil holes of inner ring.
5. Reduction of parts used for mounting: By using snap rings on outer ring, it is possible to reduce number of parts for bearing peripheral.
                                    Features:
1. Sealing capability: With contact seals, intrusion prevention of foreign matters or water improved.
2. High capacity: Large radial and axial capacity is retained.
3. Corrosion resistance: With phosphate coating, corrosion resistance improved.
4. Grease replenishing type: It is possible to replenish grease through oil holes of inner ring.
5. Reduction of parts used for mounting: By using snap rings on outer ring, it is possible to reduce number of parts for bearing peripheral.
                                      Large size Hi-TF Bearings
                                        Hi-TF bearings were developed with innovative materials and heat treatment technology for increased durability under harsh conditions They combine long service life with good resistance to wear and seizure even under contaminated lubrication to achieve outstanding cost performance.
                                        
                                      
                                    
                                      TM Series Sealed Deep Groove Ball Bearings
                                        The TM series delivers longer operating life under environments contaminated with foreign particles by incorporating a special seal that prevents the entry of foreign particles and has been especially effective in automobile transmission systems.
Features:
1. Sealed-in grease with a high affinity for gear oil to aid initial lubrication.
2. Heat-resistant seal material.
3. Seal lip structure prevents entry of foreign matter while allowing application of lubricant.
4. Lower torque than conventional contact seal bearings.
                                    Features:
1. Sealed-in grease with a high affinity for gear oil to aid initial lubrication.
2. Heat-resistant seal material.
3. Seal lip structure prevents entry of foreign matter while allowing application of lubricant.
4. Lower torque than conventional contact seal bearings.
더 많은 제품의 카다로그는 아래 링크를 참조하십시오.
Downloads (Catalogs and CAD drawings)