2. Dynamic Load Rating, Fatigue Life, and Static Load Rating
- 1. Dynamic load rating
- 2. Dynamic equivalent load
- 3. Dynamic equivalent load of triplex angular contact ball bearings
- 4. Average of fluctuating load and speed
- 5. Combination of rotating and stationary loads
- 6. Life calculation of multiple bearings as a group
- 7. Load factor and fatigue life by machine
- 8. Radial clearance and fatigue life
- 9. Misalignment of inner/outer rings and fatigue life of deep-groove ball bearings
- 10. Misalignment of inner/outer rings and fatigue life of cylindrical roller bearings
- 11. Fatigue life and reliability roller bearings
- 12. Oil film parameters and rolling fatigue life
- 13. EHL oil film parameter calculation diagram
- 1. Oil film parameter
- 2. Oil film parameter calculation diagram
- 3. Effect of oil shortage and shearing heat generation
- 14. Fatigue analysis
- 1. Measurement of fatigue degree
- 2. Surface and sub-surface fatigues
- 3. Analysis of practical bearing (1)
- 4. Analysis of practical bearing (2)
- 15. Conversion of dynamic load rating with reference to life at 500 min-1 and 3,000 hours
- 16. Basic static load ratings and static equivalent loads