10. Bearing Materials
- 1. Comparison of national standards of rolling bearing steel
- 2. Long life bearing steel (NSK Z steel)
- 3. High temperature bearing materials
- 4. Dimensional stability of bearing steel
- 5. Characteristics of bearing and shaft/housing materials
- 6. Engineering ceramics as bearing material
- 7. Physical properties of representative polymers used as bearing material
- 8. Characteristics of nylon material for cages
- 9. Heat-resistant resin materials for cages
- 10. Features and operating temperature range of ball bearing seal material